Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 406021 / 8120026
ARCA 406021 main image
ARCA 406021 main image
ARCA 406021 main image
ARCA 406021 thumb 1
ARCA 406021 thumb 2
ARCA 406021 thumb 3

ARCA 406021

8120026

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 400 x 600 x 210

Download product card

Description : Cabinet, PC

Remarks : Grey cover, 2-point locking, hinges on the short side

Package : 1

Unit : Piece

EAN : 6418074079374

SSTL number : 3423124

Electric No. Denmark : 8212091249

Electric No. Sweden : 2500117

ETIM : EC000261

Ingress Protection : IP66 | IK10

Height (mm) : 400

Width (mm) : 600

Depth (mm) : 210

Height (inch) : 15.75

Width (inch) : 23.62

Depth (inch) : 8.27

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66

Impact Resistance (EN 62262): IK10

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

UL Type : 1, 4, 4X, 12, 13

A1-A3 GWP (kgCO2e): 51.324

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

ARCA4060.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • FCX_604018_B.dwg
  • FCX_604018_B.dxf
  • FCX_604018_B.x_t
  • FCX_604018_B.zip
  • ARCA406003Cover.dwg
  • ARCA406003Cover.dxf
  • ARCA406003Cover.x_t
  • ARCA406003Cover.zip
  • 8120026_FIBOX_ARCA_IEC_406021.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 406021 8120026 Accessories

MPS ARCA 6040
Cabinets

MPS ARCA 6040

8120736

Mounting plate (550x350x2 mm)
PMK ARCA 60
Cabinets

PMK ARCA 60

8120844

PoleMounting kit, for pole ⌀100-300mm
MPP ARCA 4060
Cabinets

MPP ARCA 4060

8120933

Mounting plate perforated (550x350x2 mm - 26x11 mm)
DSP ARCA HRS
Cabinets

DSP ARCA HRS

8120963

Door stopper ARCA, horizontal, right, small
IDS ARCA 4060
Cabinets

IDS ARCA 4060

8120913

Inner door set
DSP ARCA HLS
Cabinets

DSP ARCA HLS

8120962

Door stopper ARCA, horizontal, left, small
MPMP ARCA 6040
Cabinets

MPMP ARCA 6040

8120925

Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
DRS ARCA 406021
Cabinets

DRS ARCA 406021

8120797

DIN rail frame set
MPX ARCA 6040
Cabinets

MPX ARCA 6040

8120746

Mounting plate (550x350 mm)
RCS ARCA 4060
Cabinets

RCS ARCA 4060

8120945

Rain canopy set for size 4060

ARCA 406021

Fibox
8120026_ARCA_406021_3_72dpi

Sample image

Order symbol : ARCA 406021

Product nr : 8120026

Description : Cabinet, PC

Remarks : Grey cover, 2-point locking, hinges on the short side

EAN : 6418074079374

El. number :

  • Finland : 3423124
  • Denmark : 8212091249
  • Sweden : 2500117

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA4060
Dimensions : Height Width Depth
mm : 400 600 210
inch : 15.75 23.62 8.27
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MPS ARCA 6040 Mounting plate (550x350x2 mm)
(550 x 350 x 2)
PMK ARCA 60 PoleMounting kit, for pole ⌀100-300mm
(585 x 385 x 35)
MPP ARCA 4060 Mounting plate perforated (550x350x2 mm - 26x11 mm)
(350 x 550 x 2)
DSP ARCA HRS Door stopper ARCA, horizontal, right, small
(15 x 104 x 16)
IDS ARCA 4060 Inner door set
DSP ARCA HLS Door stopper ARCA, horizontal, left, small
(15 x 104 x 16)
MPMP ARCA 6040 Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
(550 x 350 x 1.5)
DRS ARCA 406021 DIN rail frame set
(585 x 385 x 35)
MPX ARCA 6040 Mounting plate (550x350 mm)
(550 x 350 x 5)
RCS ARCA 4060 Rain canopy set for size 4060
(30 x 600 x 20)
Ratings :
Ingress protection (EN 60529): IP66;
Impact Resistance (EN 62262): IK10;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 1, 4, 4X, 12, 13
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...