Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 203015 / 8120020
ARCA 203015 main image
ARCA 203015 main image
ARCA 203015 main image
ARCA 203015 thumb 1
ARCA 203015 thumb 2
ARCA 203015 thumb 3

ARCA 203015

8120020

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 200 x 300 x 150

Download product card

Description : Cabinet, PC

Remarks : Grey cover, 1-point locking, hinges on the short side

Package : 1

Unit : Piece

EAN : 6418074079312

SSTL number : 3423117

Electric No. Denmark : 8212091184

Electric No. Sweden : 2500109

ETIM : EC000261

Ingress Protection : IP66 | IK10

Height (mm) : 200

Width (mm) : 300

Depth (mm) : 150

Height (inch) : 7.87

Width (inch) : 11.81

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66

Impact Resistance (EN 62262): IK10

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

UL Type : 1, 4, 4X, 12, 13

A1-A3 GWP (kgCO2e): 14.664

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

ARCA2030.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • FCX_302012_B.dwg
  • FCX_302012_B.dxf
  • FCX_302012_B.x_t
  • FCX_302012_B.zip
  • FCX_203003_C.dwg
  • FCX_203003_C.dxf
  • FCX_203003_C.x_t
  • FCX_203003_C.zip
  • 8120020_FIBOX_ARCA_IEC_203015.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 203015 8120020 Accessories

MPMP ARCA 3020
Cabinets

MPMP ARCA 3020

8120920

Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
IDS ARCA 2030
Cabinets

IDS ARCA 2030

8120910

Inner door set
MPP ARCA 2030
Cabinets

MPP ARCA 2030

8120930

Mounting plate perforated (250x150x2 mm - 26x11 mm)
MPS ARCA 3020
Cabinets

MPS ARCA 3020

8120731

Mounting plate (250x150x2 mm)
DRS ARCA 203015
Cabinets

DRS ARCA 203015

8120791

DIN rail frame set
RCS ARCA 2030
Cabinets

RCS ARCA 2030

8120940

Rain canopy set for size 2030
PMK ARCA 30
Cabinets

PMK ARCA 30

8120841

PoleMounting kit, for pole ⌀100-300mm
MPX ARCA 3020
Cabinets

MPX ARCA 3020

8120741

Mounting plate (250x150 mm)

ARCA 203015

Fibox
8120020_ARCA_203015_3_72dpi

Sample image

Order symbol : ARCA 203015

Product nr : 8120020

Description : Cabinet, PC

Remarks : Grey cover, 1-point locking, hinges on the short side

EAN : 6418074079312

El. number :

  • Finland : 3423117
  • Denmark : 8212091184
  • Sweden : 2500109

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA2030
Dimensions : Height Width Depth
mm : 200 300 150
inch : 7.87 11.81 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MPMP ARCA 3020 Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
(250 x 150 x 1.5)
IDS ARCA 2030 Inner door set
MPP ARCA 2030 Mounting plate perforated (250x150x2 mm - 26x11 mm)
(150 x 250 x 2)
MPS ARCA 3020 Mounting plate (250x150x2 mm)
(250 x 150 x 2)
DRS ARCA 203015 DIN rail frame set
(285 x 185 x 35)
RCS ARCA 2030 Rain canopy set for size 2030
(30 x 300 x 20)
PMK ARCA 30 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
MPX ARCA 3020 Mounting plate (250x150 mm)
(250 x 150 x 5)
Ratings :
Ingress protection (EN 60529): IP66;
Impact Resistance (EN 62262): IK10;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 1, 4, 4X, 12, 13
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...