< Back to Case Studies

Poznań, Poland

Fibox supported the city’s Intelligent Transportation System (ITS) project by providing durable outdoor enclosures.

Poznan traffic control

Industry

Transportation and Information Technology

Location

Poland

Business Line

Enclosures & cabinets

About the company

Poznań is one of Polands leading cities in smart transportation and urban traffic management. In 2014, the city implemented an Intelligent Transportation System (ITS) to improve traffic flow, road safety, and the overall efficiency of public transport networks.

The ITS solution uses advanced technologies such as traffic monitoring cameras, dynamic speed limit signs, and automated emergency response systems to provide real-time traffic management and safer transportation conditions. The project was overseen by Siemens and Yunex, who installed hundreds of ARCA cabinets over a few years.

Challenges

Traffic monitoring equipment is installed outdoors, where it is constantly exposed to harsh environmental conditions such as rain, snow, temperature fluctuations, dust, and humidity.

  • The enclosures needed to be highly durable, weather-resistant, and reliable in order to protect the sensitive technology and ensure uninterrupted system performance in all conditions.

  • The enclosures needed to be highly UV-resistant and durable to prevent material degradation, discoloration, and structural damage over time.

 

Our Solutions

Durable enclosures

Fibox has provided the systems with products for housing of AC/DC devices, overvoltage protection, data routers and batteries. Our cabinets are used for protection and connections of devices within systems like automatic traffic measures/control and automatic number plate recognition.

The systems use ARCA cabinets, which perform excellently in outdoor applications.

All devices were installed on the poles with pole mounting kits from Fibox. 

Poznan traffic monitoring with Fibox ARCA cabinet

High product quality and excellent technical support

Fibox products were the best choice for this project because of product quality and excellent technical support capabilities. Our cabinets provide increased protection to the electrical components of the systems, as well as excellent UV resistance. 

Poznan traffic monitoring using Fibox ARCA

Key takeaways

Smart traffic management infrastructure

Poznań implemented an advanced Intelligent Transportation System (ITS) to improve traffic flow, increase road safety, and enhance the efficiency of public transportation through real-time traffic monitoring and automated systems.

Reliable outdoor protection 

Traffic monitoring equipment was installed in demanding outdoor environments exposed to rain, snow, dust, humidity, temperature changes, and UV radiation. The enclosures needed to provide long-lasting durability and reliable protection for sensitive electrical components.

Durable ARCA cabinet solutions 

Fibox supplied ARCA cabinets and pole mounting solutions to house AC/DC devices, routers, batteries, and traffic control systems. The cabinets delivered excellent performance in outdoor applications and ensured secure installation of the equipment.

High quality products and technical support

Fibox products were selected because of their high product quality, strong UV resistance, and excellent technical support.

Products used in traffic monitoring project

Fibox offers a wide range of durable enclosure and cabinet solutions for extreme weather conditions. ARCA cabinets were used in this project.


                                    ARCA 403021 <br>
                                    8120007
Cabinets

ARCA 403021
8120007

400 x 300 x 210

Cabinet, PC
Grey cover, 2-point locking, hinges on the long side


                                    ARCA 403021S <br>
                                    8120087
Cabinets

ARCA 403021S
8120087

400 x 300 x 210

Cabinet, PC
Grey cover, Swinghandle, hinges on the long side


                                    PMK ARCA 50 <br>
                                    8120843
Cabinets

PMK ARCA 50
8120843

485 x 385 x 35