Home / Products / MNX Accessories
MNX image

MNX

MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.

Dimensions range from 100*100*35 mm to 360*255*150 mm.

PC: IP 66/IP 67; IK 08

ABS: IP 66/IP 67; IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
Enclosures

5514583

Dimensions - 66 x 80 x 1.5

Enclosures

5514076

Dimensions - 98 x 48 x 1.5

Enclosures

5514077

Dimensions - 98 x 98 x 1.5

Enclosures

5514078

Dimensions - 148 x 98 x 1.5

Enclosures

5514079

Dimensions - 148 x 148 x 1.5

Enclosures

5514080

Dimensions - 223 x 148 x 1.5

Enclosures

5514585

Dimensions - 330 x 225 x 1.5

Enclosures

8524030

Dimensions - 80 x 35 x 7

Enclosures

5514081

Dimensions - 50 x 35 x 7.5

Enclosures

5514082

Dimensions - 100 x 35 x 7.5

Enclosures

5514083

Dimensions - 150 x 35 x 7.5

Enclosures

5514084

Dimensions - 225 x 35 x 7.5

Enclosures

5514586

Dimensions - 329 x 35 x 7.5

Enclosures

9802001

Dimensions - 30 x 20 x 12

Enclosures

8522346

Dimensions - 35 x 16 x 10

Enclosures

5510674

Dimensions - 40 x 88 x 14

Enclosures

6330001

Dimensions - 24 x 10 x 10

Enclosures

6330002

Dimensions - 24 x 10 x 10

Enclosures

6330003

Dimensions - 40 x 10 x 10

Enclosures

6330004

Dimensions - 40 x 10 x 10

Enclosures

6300002

Dimensions - 24 x 10 x 10

Enclosures

6300003

Dimensions - 40 x 10 x 10

Enclosures

6300004

Dimensions - 40 x 10 x 10

Enclosures

6300001

Dimensions - 24 x 10 x 10

MNX Accessories Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...