Description : DIN-35 Mounting rail, for enclosures:
Remarks : 360x255x152
Package : 2
Unit : Piece
EAN : 6418074061584
SSTL number : 3435680
Electric No. Denmark : 8212028377
Electric No. Sweden : 2537208
ETIM : EC001285
Height (mm) : 329
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 12.95
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
CAD Drawings
- 5514586_FIBOX_MNX_MIV_30_DIN_35_RAIL.step
- 5514586_FIBOX_MNX_MIV_30_DIN_35_RAIL_DIM.dwg
- 5514586_FIBOX_MNX_MIV_30_DIN_35_RAIL.dxf
Please note, that we need you permission in order for you to view the CAD files.
MIV 30
Sample image
Order symbol : MIV 30
Product nr : 5514586
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 360x255x152
EAN : 6418074061584
El. number :
- Finland : 3435680
- Denmark : 8212028377
- Sweden : 2537208
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 329 | 35 | 7.5 |
| inch : | 12.95 | 1.38 | 0.3 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...