Description : Grey screw set, Low cover (10/13 mm)
Remarks : High base (50-125 mm)
Package : 40
Unit : Piece
EAN : 6418074023391
SSTL number : 3425069
Electric No. Denmark : 8212024216
Electric No. Sweden : 2508695
ETIM : EC002620
Height (mm) : 24
Width (mm) : 10
Depth (mm) : 10
Height (inch) : 0.94
Width (inch) : 0.39
Depth (inch) : 0.39
Material : Polyamide
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
MBS LH
Sample image
Order symbol : MBS LH
Product nr : 6300002
Description : Grey screw set, Low cover (10/13 mm)
Remarks : High base (50-125 mm)
EAN : 6418074023391
El. number :
- Finland : 3425069
- Denmark : 8212024216
- Sweden : 2508695
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 24 | 10 | 10 |
| inch : | 0.94 | 0.39 | 0.39 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...