Description : Grey screw set, High cover (25-100 mm)
Remarks : Low base (25 mm)
Package : 40
Unit : Piece
EAN : 6418074023407
SSTL number : 3425070
Electric No. Denmark : 8212024229
Electric No. Sweden : 2508696
ETIM : EC002620
Height (mm) : 40
Width (mm) : 10
Depth (mm) : 10
Height (inch) : 1.57
Width (inch) : 0.39
Depth (inch) : 0.39
Material : Polyamide
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
MBS HL
Sample image
Order symbol : MBS HL
Product nr : 6300003
Description : Grey screw set, High cover (25-100 mm)
Remarks : Low base (25 mm)
EAN : 6418074023407
El. number :
- Finland : 3425070
- Denmark : 8212024229
- Sweden : 2508696
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 40 | 10 | 10 |
| inch : | 1.57 | 0.39 | 0.39 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...