Description : DIN-35 Mounting rail, for enclosures:
Remarks : 255x180x63-360x255x152
Package : 4
Unit : Piece
EAN : 6418074033215
SSTL number : 3424973
Electric No. Denmark : 8212001080
Electric No. Sweden : 2537209
ETIM : EC001285
Height (mm) : 225
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 8.86
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
CAD Drawings
- 5514084_FIBOX_MNX_MIV20_DIN_35_RAIL.step
- 5514084_FIBOX_MNX_MIV20_DIN_35_RAIL_DIM.dwg
- 5514084_FIBOX_MNX_MIV20_DIN_35_RAIL.dxf
Please note, that we need you permission in order for you to view the CAD files.
MIV 20
Sample image
Order symbol : MIV 20
Product nr : 5514084
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 255x180x63-360x255x152
EAN : 6418074033215
El. number :
- Finland : 3424973
- Denmark : 8212001080
- Sweden : 2537209
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 225 | 35 | 7.5 |
| inch : | 8.86 | 1.38 | 0.3 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...