Skip to content

More Transparency. Greater Impact.

Introducing

the new ARCA T

 

The trusted ARCA series has evolved. Featuring the largest integrated transparent door on the market, the ARCA T is engineered for smarter monitoring, enhanced safety, and seamless efficiency in the most demanding environments.

arca t - launch picture - no background

see arca t in action

Experience how the ARCA T combines instant visibility with rugged protection. This UL-certified solution for the global market ensures you never have to choose between seeing your components and keeping them safe.

See More. React Faster. Protect Better.

  • IP 66 - no background 389x388
  • -40 - no background - 389x388
  • +80 - no background - 389x388
  • drop - no background - 389x388
  • sun - no background - 389x388
  • lightnig- no background 389x388
  • snowflake - no background389x388
  • lightning- no background389x388
  • signal - no background 389x388

In modern industrial environments, every second counts. The ARCA T allows you to monitor critical components, HMI displays, and status indicators at a glance without ever opening the cabinet. By eliminating unnecessary door openings, you maintain full IP66 and IK09 protection while significantly reducing the risk of electrical shock and downtime.

  • Instant Visibility: Check system status, fuses, and alarms immediately.
  • Uncompromised Safety: Keep the cabinet sealed to protect both equipment and personnel.
  • Operational Efficiency: Streamline maintenance routines with quick visual inspections.

Robust Protection Meets Smarter Design

Unlike traditional steel or GRP cabinets that require separate, glued-in window installations, the ARCA T comes ready for action. Our innovative single-moulded transparent door offers superior impact resistance and a clean, professional aesthetic.

  • UV-Stable Smoked Polycarbonate: Our smoked door prevents yellowing and maintains clarity even under intense sunlight.
  • Corrosion-Free Performance: 100% corrosion resistant, making it the ideal choice for harsh outdoor and industrial settings.
  • Seamless Integration: Fully compatible with the existing ARCA range and accessories.

A closer look at ARCA flexibility

Discover how the ARCA T fits into your workflow, from effortless customization to the wide range of mounting accessories available.

Setting New Standards in Industrial Monitoring

 

The ARCA T is the perfect partner for sectors where constant monitoring and high-level protection are equally critical. In the energy transition and green energy sectors, it protects the heart of renewable infrastructure, while in water and waste water management, it provides reliable performance in highly corrosive environments. For factory automation and IoT, the transparent door offers clear visibility for smart control systems and HMI displays. Even in public infrastructure and traffic control, the ARCA T stands as a durable shield for vital networks.

 

  • arca t
  • arca t
  • arca t

AVAILABLE SIZES

While the ARCA T is available in a wide variety of configurations to suit any project, common sizes include the compact 300 x 200 x 150 mm model and the larger 600 x 400 x 210 mm version. You can choose between standard DB3 locks or the ergonomic swinghandle option for enhanced access control. In addition, a separate mounting plate (2 mm galvanized steel) is available for each size. 

arca t - sizes - no background

Complete With standard DB3 lock and transparent door

8121020N_ARCA 203015T No MP_1_72dpi

ARCA 203015T No MP

Dimensions (H x W x D): 200 x 300 x 150 mm

See product card

8121002N_ARCA 302015T No MP_1_72dpi

ARCA 302015T No MP 

Dimensions (H x W x D): 300 x 200 x 150 mm

See product card

8121005N_ARCA 303021T No MP_1_72dpi

ARCA 303021T No MP

Dimensions (H x W x D): 300 x 300 x 210 mm

See product card

8121002N_ARCA 302015T No MP_1_72dpi

ARCA 304015T No MP

Dimensions (H x W x D): 300 x 400 x 150 mm

See product card

8121023N_ARCA 304021T No MP_1_72dpi

ARCA 304021T No MP 

Dimensions (H x W x D): 300 x 400 x 210 mm

See product card

8121006N_ARCA_403015T_No_MP_1_72dpi

ARCA 403015T No MP

Dimensions (H x W x D): 400 x 300 x 150 mm

See product card

8121007N_ARCA 403021T No MP_1_72dpi

ARCA 403021T No MP

Dimensions (H x W x D): 400 x 300 x 210 mm

See product card

8121009N_ARCA 404021T No MP_1_72dpi

ARCA 404021T No MP

Dimensions (H x W x D): 400 x 400 x 210 mm

See product card

8121025N_ARCA 405021T No MP_1_72dpi

ARCA 405021T No MP 

Dimensions (H x W x D): 400 x 500 x 210 mm

See product card

8121026N_ARCA 406021T No MP_1_72dpi

ARCA 406021T No MP

Dimensions (H x W x D): 400 x 600 x 210 mm

See product card

8121011N_ARCA 504021T No MP_1_72dpi

ARCA 504021T No MP

Dimensions (H x W x D): 500 x 400 x 210 mm

See product card

8121032N_ARCA 505021T No MP_1_72dpi

ARCA 505021T No MP

Dimensions (H x W x D): 500 x 500 x 210 mm

See product card

8121012N_ARCA 604021T No MP_1_72dpi

ARCA 604021T No MP 

Dimensions (H x W x D): 600 x 400 x 210 mm

See product card

Complete with swinghandle and transparent door

8121086N_ARCA 403015ST No MP_1_72dpi

ARCA 403015ST No MP

Dimensions (H x W x D): 400 x 300 x 150 mm

See product card

8121087N_ARCA 403021ST_1_72dpi

ARCA 403021ST No MP

Dimensions (H x W x D): 400 x 300 x 210 mm

See product card

8121089N_ARCA 404021ST_1_72dpi

ARCA 404021ST No MP

Dimensions (H x W x D): 400 x 400 x 210 mm

See product card

8121105N_ARCA 405021ST_1_72dpi

ARCA 405021ST No MP

Dimensions (H x W x D): 400 x 500 x 210 mm

See product card

8121106N_ARCA 406021ST_1_72dpi

ARCA 406021ST No MP

Dimensions (H x W x D): 400 x 600 x 210 mm

See product card

8121091N_ARCA 504021ST_1_72dpi

ARCA 504021ST No MP

Dimensions (H x W x D): 500 x 400 x 210 mm

See product card

8121112N_ARCA 505021ST_1_72dpi

ARCA 505021ST No MP

Dimensions (H x W x D): 500 x 500 x 210 mm

See product card

8121092N_ARCA 604021ST_1_72dpi

ARCA 604021ST No MP

Dimensions (H x W x D): 600 x 400 x 210 mm

See product card

Ready to Bring Clarity to Your Next Project?

The ARCA T is more than just an enclosure; it’s a window into your system’s performance.
Experience the perfect balance of visibility and industry-leading protection.

Want to know more about the innovation behind the
ARCA T?

Discover the story of how the ARCA transparent door came to life. In our latest article, we take you behind the scenes with the product team at Fibox to explore the customer insights, engineering challenges, and design decisions that shaped this breakthrough solution.


Here we share why transparency has become essential in modern electrical installations, how we achieved superior UV protection without compromising clarity, and what makes the ARCA T different from traditional window solutions.

SOME OF OUR ESTEEMED CLIENTS

“The consultation with Fibox transformed our approach to injection molding. Their expertise and innovative solutions significantly improved our production efficiency and product quality.”

Näyttökuva 2025-02-27 145719 Shaun Benson, Marketing Manager, Agriflora Inc.

 

 

Contact an expert

Want to discover how our solutions can elevate your project’s performance, clarity, and reliability? Leave your contact details and tell us briefly about your needs. Our experts will get back to you promptly with tailored recommendations designed to move your project forward with confidence.