Home / Producten / UL CAB 5040
UL CAB image

UL CAB

Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions, even the harshest and most demanding environments. Fibox cabinets continually outperform conventional
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL CAB PC 504020 T3B

UL CAB PC 504020 T3B

8143062

Afmetingen - 500 x 400 x 200

UL CAB PC 504020 G

UL CAB PC 504020 G

8143360

Afmetingen - 500 x 400 x 200

UL CAB PC 504020 G3B

UL CAB PC 504020 G3B

8143362

Afmetingen - 500 x 400 x 200

UL CAB PC 504020 T

UL CAB PC 504020 T

8143060

Afmetingen - 500 x 400 x 200

UL CAB 5040 Accessoires