Home / Producten / UL CAB 6040
UL CAB image

UL CAB

Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions, even the harshest and most demanding environments. Fibox cabinets continually outperform conventional
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL CAB PC 604022 G

UL CAB PC 604022 G

8143370

Afmetingen - 600 x 400 x 220

UL CAB PC 604022 G3B

UL CAB PC 604022 G3B

8143372

Afmetingen - 600 x 400 x 220

UL CAB PC 604022 T

UL CAB PC 604022 T

8143070

Afmetingen - 600 x 400 x 220

UL CAB PC 604022 T3B

UL CAB PC 604022 T3B

8143072

Afmetingen - 600 x 400 x 220

UL CAB 6040 Accessoires