Home / Producten / UL CAB 3030
UL CAB image

UL CAB

Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions, even the harshest and most demanding environments. Fibox cabinets continually outperform conventional
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL CAB PC 303018 G3B

UL CAB PC 303018 G3B

8143342

Afmetingen - 300 x 300 x 180

UL CAB PC 303018 T

UL CAB PC 303018 T

8143040

Afmetingen - 300 x 300 x 180

UL CAB PC 303018 T3B

UL CAB PC 303018 T3B

8143042

Afmetingen - 300 x 300 x 180

UL CAB PC 303018 G

UL CAB PC 303018 G

8143340

Afmetingen - 300 x 300 x 180

UL CAB 3030 Accessoires