Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / NEO 323215 / 4810001
NEO PC 323215 G main image
NEO PC 323215 G main image
NEO PC 323215 G main image
NEO PC 323215 G main image
NEO PC 323215 G main image
NEO PC 323215 G main image
NEO PC 323215 G thumb 1
NEO PC 323215 G thumb 2
NEO PC 323215 G thumb 3
NEO PC 323215 G thumb 4
NEO PC 323215 G thumb 5
NEO PC 323215 G thumb 6

NEO PC 323215 G

4810001

Best features of screw cover and cabinet solutions combined into one​. Modern outlook

UL Code : -

Dimensions - 320 x 320 x 150

Download product card

Description : Hinged polycarbonate enclosure with grey cover

Remarks : -

Package : 1

Unit : Piece

EAN : 6418074311344

SSTL number : 3424408

Electric No. Denmark : 8212098035

Electric No. Sweden : 2506216

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 320

Width (mm) : 320

Depth (mm) : 150

Height (inch) : 12.6

Width (inch) : 12.6

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 14.10799

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

FIBOX NEO 323215 DIM.jpg Download
Certificate FI 40693 A1.pdf Download

CAD Drawings

  • 4810001_FIBOX_NEO_PC_323215G.step

Please note, that we need you permission in order for you to view the CAD files.

NEO PC 323215 G 4810001 Accessories

NEO MPI 3232
Enclosures

NEO MPI 3232

4850071

Multiperforated plastic mounting plate
NEO MPS 3232
Enclosures

NEO MPS 3232

4850061

Metal mounting plate
PMK NEO 30
Enclosures

PMK NEO 30

4850051

Polemounting kit
WMK NEO plastic
Enclosures

WMK NEO plastic

4850001

Wall mounting kit plastic
DRS NEO 323215
Enclosures

DRS NEO 323215

4850022

DIN rail frame set

NEO PC 323215 G

Fibox
4810001_NEO_PC_323215_G_2_72dpi.jpg

Sample image

Order symbol : NEO PC 323215 G

Product nr : 4810001

UL Code : -

Description : Hinged polycarbonate enclosure with grey cover

Remarks : -

EAN : 6418074311344

El. number :

  • Finland : 3424408
  • Denmark : 8212098035
  • Sweden : 2506216

Including : Polycarbonate base and cover, mounting screws for mountingplate/DIN rail.

FIBOX NEO 323215 DIM.jpg
Dimensions : Height Width Depth
mm : 320 320 150
inch : 12.6 12.6 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
NEO MPI 3232 Multiperforated plastic mounting plate
(275 x 265 x 3)
NEO MPS 3232 Metal mounting plate
(275 x 265 x 1.5)
PMK NEO 30 Polemounting kit
(400 x 300 x 30)
WMK NEO plastic Wall mounting kit plastic
(80 x 70 x 40)
DRS NEO 323215 DIN rail frame set
(279 x 279 x 106)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40693 A1.pdf

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...