PC 300/150 ZT
6017938
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.
Dimensions - 360 x 255 x 152
Description : Enclosure, PC
Remarks : Smoked transparent cover
Package : 2
Unit : Piece
EAN : 6418074061522
SSTL number : 3435626
Electric No. Denmark : 8212027996
Electric No. Sweden : 2508687
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 360
Width (mm) : 255
Depth (mm) : 152
Height (inch) : 14.17
Width (inch) : 10.04
Depth (inch) : 5.98
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 9.89209
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- MNX300ZB.dwg
- Mii3002c.dwg
- MNX300ZB.dxf
- Mii3002c.dxf
- FIBOX_MNX300ZB.x_t
- FIBOX_MNX30025C.x_t
- FIBOX_MNX300ZB.zip
- FIBOX_MNX30025C.zip
- 6017938_FIBOX_MNX_PCM_300_150_ZT.step
- 6017938_FIBOX_MNX_PCM_300_150_ZT.step
Please note, that we need you permission in order for you to view the CAD files.
PC 300/150 ZT 6017938 Accessories
PC 300/150 ZT
Sample image
Order symbol : PC 300/150 ZT
Product nr : 6017938
Description : Enclosure, PC
Remarks : Smoked transparent cover
EAN : 6418074061522
El. number :
- Finland : 3435626
- Denmark : 8212027996
- Sweden : 2508687
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 360 | 255 | 152 |
| inch : | 14.17 | 10.04 | 5.98 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MIV 150 |
Mounting plate (Galvanized steel), for enclosures:
(148 x 98 x 1.5) |
| MIV 200 |
Mounting plate (Galvanized steel), for enclosures:
(223 x 148 x 1.5) |
| MIV 30 |
DIN-35 Mounting rail, for enclosures:
(329 x 35 x 7.5) |
| MIV 15 |
DIN-35 Mounting rail, for enclosures:
(150 x 35 x 7.5) |
| FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
| MIV 300 |
Mounting plate (Galvanized steel), for enclosures:
(330 x 225 x 1.5) |
| MIV 20 |
DIN-35 Mounting rail, for enclosures:
(225 x 35 x 7.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40847 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...