Description : Cover, PC
Remarks : Grey
Package : 8
Unit : Piece
EAN : 6418074000217
SSTL number : 3420153
Electric No. Denmark : 8212007039
Electric No. Sweden : 2537902
ETIM : EC002620
Height (mm) : 190
Width (mm) : 190
Depth (mm) : 80
Height (inch) : 7.48
Width (inch) : 7.48
Depth (inch) : 3.15
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 1.832999878
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- EKH80C.dwg
- EKH80C.dxf
- 3730555_FIBOX_EKH80C.step
- 3730555_FIBOX_EKH80C_G.step
Please note, that we need you permission in order for you to view the CAD files.
EKH 80-G
Sample image
Order symbol : EKH 80-G
Product nr : 3730555
Description : Cover, PC
Remarks : Grey
EAN : 6418074000217
El. number :
- Finland : 3420153
- Denmark : 8212007039
- Sweden : 2537902
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 190 | 190 | 80 |
| inch : | 7.48 | 7.48 | 3.15 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKHVT |
Mounting plate, for enclosures:
(158 x 158 x 1.5) |
| EKV 12 |
DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7) |
| MPI EKH 1919 |
Multiperforated plastic mounting plate
(167 x 167 x 4) |
| Ratings : | |
|---|---|
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_EK | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...