Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKH / 3720555
EKH 80-T main image
EKH 80-T main image
EKH 80-T thumb 1
EKH 80-T thumb 2

EKH 80-T

3720555

Dimensions - 190 x 190 x 80

Download product card

Description : Cover, PC

Remarks : Transparent

Package : 8

Unit : Piece

EAN : 6418074000194

SSTL number : 3420152

Electric No. Denmark : 8212007013

Electric No. Sweden : 2537900

ETIM : EC002620

Height (mm) : 190

Width (mm) : 190

Depth (mm) : 80

Height (inch) : 7.48

Width (inch) : 7.48

Depth (inch) : 3.15

Material : Polycarbonate

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 1.832999878

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EKH.gif Download
EKHi.gif Download
SGSFIMKO_EK.pdf Download
MD_FIBOX_EK.pdf Download

CAD Drawings

  • EKH80C.dwg
  • EKH80C.dxf
  • 3720555_FIBOX_EKH80C_T.step

Please note, that we need you permission in order for you to view the CAD files.

EKH 80-T 3720555 Accessories

EKHVT
Enclosures

EKHVT

3770548

Mounting plate, for enclosures:
EKV 12
Enclosures

EKV 12

3770647

DIN-35 Mounting rail, for enclosures:
MPI EKH 1919
Enclosures

MPI EKH 1919

3770100

Multiperforated plastic mounting plate

EKH 80-T

Fibox
3720555_EKH_80-T_cover-2022_1_72dpi.jpg

Sample image

Order symbol : EKH 80-T

Product nr : 3720555

Description : Cover, PC

Remarks : Transparent

EAN : 6418074000194

El. number :

  • Finland : 3420152
  • Denmark : 8212007013
  • Sweden : 2537900
EKH
Dimensions : Height Width Depth
mm : 190 190 80
inch : 7.48 7.48 3.15
Materials :
Material : Polycarbonate
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKHVT Mounting plate, for enclosures:
(158 x 158 x 1.5)
EKV 12 DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7)
MPI EKH 1919 Multiperforated plastic mounting plate
(167 x 167 x 4)
Ratings :
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_EK

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...