ARCA 806030 No MP
8120019N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 800 x 600 x 300
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074089397
SSTL number : 3424587
Electric No. Denmark : 8212097515
Electric No. Sweden : 2507120
ETIM : EC000261
Ingress Protection : IP66 | IK10
Height (mm) : 800
Width (mm) : 600
Depth (mm) : 300
Height (inch) : 31.5
Width (inch) : 23.62
Depth (inch) : 11.81
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
CAD Drawings
- FCX_806025_B.dwg
- Cabinet_806005cover.dwg
- FCX_806025_B.dxf
- Cabinet_806005cover.dxf
- FCX_806025_B.x_t
- FCX_806005_C.x_t
- FCX_806025_B.zip
- FCX_806005_C.zip
- 8120019N_FIBOX_ARCA_IEC 806030_No_MP.step
ARCA 806030 No MP 8120019N Accessories
ARCA 806030 No MP
Sample image
Order symbol : ARCA 806030 No MP
Product nr : 8120019N
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
EAN : 6418074089397
El. number :
- Finland : 3424587
- Denmark : 8212097515
- Sweden : 2507120
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 800 | 600 | 300 |
| inch : | 31.5 | 23.62 | 11.81 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| RCS ARCA 8060 |
Rain canopy set for size 8060
(50 x 600 x 20) |
| PMK ARCA 60 |
PoleMounting kit, for pole ⌀100-300mm
(585 x 385 x 35) |
| IDS ARCA 8060 |
Inner door set
(785 x 585 x 35) |
| DSP ARCA RM |
Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16) |
| DRS ARCA 806030 |
DIN rail frame set
(785 x 585 x 35) |
| MPS ARCA 8060 |
Mounting plate (730x530x2 mm)
(730 x 530 x 2) |
| DSP ARCA LM |
Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16) |
| MPMP ARCA 8060 |
Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm)
(730 x 530 x 2) |
| MPP ARCA 8060 |
Mounting plate perforated (730x530x2 mm - 26x11 mm)
(730 x 530 x 2) |
| MPX ARCA 8060 |
Mounting plate (730x530 mm)
(730 x 530 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...