Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 604021 / ARCA 604021W No MP
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP main image
ARCA 604021W No MP thumb 1
ARCA 604021W No MP thumb 2
ARCA 604021W No MP thumb 3
ARCA 604021W No MP thumb 4
ARCA 604021W No MP thumb 6
ARCA 604021W No MP thumb 7
ARCA 604021W No MP thumb 12
ARCA 604021W No MP thumb 15

ARCA 604021W No MP

8120132N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 600 x 400 x 210

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074094025

SSTL number : 3424939

Electric No. Denmark : 8212054202

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 210

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 8.27

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

CAD Drawings

  • 8120132N_FIBOX_ARCA_IEC_604021W_No_MP.step

ARCA 604021W No MP 8120132N Accessories

MPS ARCA 6040
Cabinets

MPS ARCA 6040

8120736

Mounting plate (550x350x2 mm)
RCS ARCA 6040
Cabinets

RCS ARCA 6040

8120948

Rain canopy set for size 6040
DRS ARCA 604021
Cabinets

DRS ARCA 604021

8120770

DIN rail frame set
PMK ARCA 40
Cabinets

PMK ARCA 40

8120842

PoleMounting kit, for pole ⌀100-300mm
MPMP ARCA 6040
Cabinets

MPMP ARCA 6040

8120925

Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
MPP ARCA 6040
Cabinets

MPP ARCA 6040

8120756

Mounting plate perforated (550x350x2 mm - 26x11 mm)
IDS ARCA 6040
Cabinets

IDS ARCA 6040

8120716

Inner door set
MPX ARCA 6040
Cabinets

MPX ARCA 6040

8120746

Mounting plate (550x350 mm)
DSP ARCA VLS
Cabinets

DSP ARCA VLS

8120960

Door stopper ARCA, vertical, left, small
DSP ARCA VRS
Cabinets

DSP ARCA VRS

8120961

Door stopper ARCA, vertical, right, small

ARCA 604021W No MP

Fibox
8120132N_ARCA_406021W_No_MP_2_72dpi

Sample image

Order symbol : ARCA 604021W No MP

Product nr : 8120132N

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

EAN : 6418074094025

El. number :

  • Finland : 3424939
  • Denmark : 8212054202

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

Dimensions : Height Width Depth
mm : 600 400 210
inch : 23.62 15.75 8.27
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MPS ARCA 6040 Mounting plate (550x350x2 mm)
(550 x 350 x 2)
RCS ARCA 6040 Rain canopy set for size 6040
(30 x 400 x 20)
DRS ARCA 604021 DIN rail frame set
(585 x 385 x 35)
PMK ARCA 40 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
MPMP ARCA 6040 Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
(550 x 350 x 1.5)
MPP ARCA 6040 Mounting plate perforated (550x350x2 mm - 26x11 mm)
(550 x 350 x 2)
IDS ARCA 6040 Inner door set
(585 x 385 x 35)
MPX ARCA 6040 Mounting plate (550x350 mm)
(550 x 350 x 5)
DSP ARCA VLS Door stopper ARCA, vertical, left, small
(15 x 104 x 16)
DSP ARCA VRS Door stopper ARCA, vertical, right, small
(15 x 104 x 16)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...