Description : Rain canopy set for size 6040
Package : 1
Unit : Piece
EAN : 6418074093257
SSTL number : 3424670
Electric No. Denmark : 8212095889
Electric No. Sweden : 2508174
ETIM : EC002620
Height (mm) : 30
Width (mm) : 400
Depth (mm) : 20
Height (inch) : 1.18
Width (inch) : 15.75
Depth (inch) : 0.79
Material : Stainless steel
CAD Drawings
- RCS_ARCA_6040.dwg
- RCS_ARCA_6040.dxf
- RCS_ARCA_6040.step
- RCS_ARCA_6040.x_t
- RCS_ARCA_6040.zip
- 8120948_FIBOX_ARCA_IEC_RCS_ARCA_6040.step
Please note, that we need you permission in order for you to view the CAD files.
RCS ARCA 6040
Sample image
Order symbol : RCS ARCA 6040
Product nr : 8120948
Description : Rain canopy set for size 6040
EAN : 6418074093257
El. number :
- Finland : 3424670
- Denmark : 8212095889
- Sweden : 2508174
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 30 | 400 | 20 |
| inch : | 1.18 | 15.75 | 0.79 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...