Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 505021 / 8120032
ARCA 505021 main image
ARCA 505021 main image
ARCA 505021 main image
ARCA 505021 thumb 1
ARCA 505021 thumb 2
ARCA 505021 thumb 3

ARCA 505021

8120032

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 500 x 500 x 210

Download product card

Description : Cabinet, PC

Remarks : Grey cover, 2-point locking, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074314642

SSTL number : 3424434

Electric No. Denmark : 8212097599

Electric No. Sweden : 2506469

ETIM : EC000261

Ingress Protection : IP66 | IK10

Height (mm) : 500

Width (mm) : 500

Depth (mm) : 210

Height (inch) : 19.69

Width (inch) : 19.69

Depth (inch) : 8.27

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66

Impact Resistance (EN 62262): IK10

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

UL Type : 1, 4, 4X, 12, 13

A1-A3 GWP (kgCO2e): 51.324

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

8120032_FIBOX Arca IEC 505021 DIM.jpg Download

CAD Drawings

  • Base 505018.dwg
  • Cover 505003.dwg
  • 8120032_FIBOX_ARCA_IEC_505021.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 505021 8120032 Accessories

MPMP ARCA 5050
Cabinets

MPMP ARCA 5050

8120929

Mounting plate multiperforated (450x450x2 mm - ⌀3.6 mm)
MPX ARCA 5050
Cabinets

MPX ARCA 5050

8120740

Mounting plate (450x450 mm)
MPS ARCA 5050
Cabinets

MPS ARCA 5050

8120730

Mounting plate (450x450x2 mm)
DRS ARCA 505021
Cabinets

DRS ARCA 505021

8120778

DIN rail frame set
RCS ARCA 5050
Cabinets

RCS ARCA 5050

8120954

Rain canopy set for size 5050
IDS ARCA 5050
Cabinets

IDS ARCA 5050

8120710

Inner door set
MPP ARCA 5050
Cabinets

MPP ARCA 5050

8120750

Mounting plate perforated (450x450x2 mm - 26x11 mm)
PMK ARCA 50
Cabinets

PMK ARCA 50

8120843

PoleMounting kit, for pole ⌀100-300mm

ARCA 505021

Fibox
8120032_ARCA_505021_2_72dpi

Sample image

Order symbol : ARCA 505021

Product nr : 8120032

Description : Cabinet, PC

Remarks : Grey cover, 2-point locking, hinges on the long side

EAN : 6418074314642

El. number :

  • Finland : 3424434
  • Denmark : 8212097599
  • Sweden : 2506469

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

8120032_FIBOX Arca IEC 505021 DIM
Dimensions : Height Width Depth
mm : 500 500 210
inch : 19.69 19.69 8.27
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MPMP ARCA 5050 Mounting plate multiperforated (450x450x2 mm - ⌀3.6 mm)
(450 x 450 x 1.5)
MPX ARCA 5050 Mounting plate (450x450 mm)
(450 x 450 x 5)
MPS ARCA 5050 Mounting plate (450x450x2 mm)
(450 x 450 x 2)
DRS ARCA 505021 DIN rail frame set
(480 x 480 x 30)
RCS ARCA 5050 Rain canopy set for size 5050
(30 x 500 x 20)
IDS ARCA 5050 Inner door set
(480 x 480 x 30)
MPP ARCA 5050 Mounting plate perforated (450x450x2 mm - 26x11 mm)
(450 x 450 x 2)
PMK ARCA 50 PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35)
Ratings :
Ingress protection (EN 60529): IP66;
Impact Resistance (EN 62262): IK10;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 1, 4, 4X, 12, 13

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...