ARCA 304015T
8121022
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 300 x 400 x 150
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074318671
SSTL number : 3425138
Electric No. Sweden : 2506805
ETIM : EC000261
Ingress Protection : IP66 | IK09
Height (mm) : 300
Width (mm) : 400
Depth (mm) : 150
Height (inch) : 11.81
Width (inch) : 15.75
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
A1-A3 GWP (kgCO2e): 16.497
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- FCX_403012_B.dwg
- 8121022_FIBOX Arca IEC 304015T.step
- FIBOX ARCA IEC_Cover 304003T.dwg
Please note, that we need you permission in order for you to view the CAD files.
ARCA 304015T 8121022 Accessories
ARCA 304015T
Sample image
Order symbol : ARCA 304015T
Product nr : 8121022
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the short side
EAN : 6418074318671
El. number :
- Finland : 3425138
- Sweden : 2506805
Including : Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 400 | 150 |
| inch : | 11.81 | 15.75 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| DRS ARCA 304015 |
DIN rail frame set
(385 x 285 x 35) |
| DSP ARCA HRS |
Door stopper ARCA, horizontal, right, small
(15 x 104 x 16) |
| DSP ARCA HLS |
Door stopper ARCA, horizontal, left, small
(15 x 104 x 16) |
| IDS ARCA 3040 | Inner door set |
| RCS ARCA 3040 |
Rain canopy set for size 3040
(30 x 400 x 20) |
| PMK ARCA 40 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| MPP ARCA 3040 |
Mounting plate perforated (350x250x2 mm - 26x11 mm)
(250 x 350 x 2) |
| MPMP ARCA 4030 |
Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
(350 x 250 x 1.5) |
| MPS ARCA 4030 |
Mounting plate (350x250x2 mm)
(350 x 250 x 2) |
| MPX ARCA 4030 |
Mounting plate (350x250 mm)
(350 x 250 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...