Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 304015 / ARCA 304015W No MP
ARCA 304015W No MP main image
ARCA 304015W No MP main image
ARCA 304015W No MP main image
ARCA 304015W No MP main image
ARCA 304015W No MP thumb 2
ARCA 304015W No MP thumb 5
ARCA 304015W No MP thumb 7
ARCA 304015W No MP thumb 8

ARCA 304015W No MP

8120142N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 300 x 400 x 150

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the short side

Package : 1

Unit : Piece

EAN : 6418074094209

SSTL number : 3424954

Electric No. Denmark : 8212054053

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 300

Width (mm) : 400

Depth (mm) : 150

Height (inch) : 11.81

Width (inch) : 15.75

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

CAD Drawings

  • 8120142N_FIBOX_ARCA_IEC_304015W_No_MP.step

ARCA 304015W No MP 8120142N Accessories

DRS ARCA 304015
Cabinets

DRS ARCA 304015

8120793

DIN rail frame set
DSP ARCA HRS
Cabinets

DSP ARCA HRS

8120963

Door stopper ARCA, horizontal, right, small
DSP ARCA HLS
Cabinets

DSP ARCA HLS

8120962

Door stopper ARCA, horizontal, left, small
IDS ARCA 3040
Cabinets

IDS ARCA 3040

8120911

Inner door set
RCS ARCA 3040
Cabinets

RCS ARCA 3040

8120942

Rain canopy set for size 3040
PMK ARCA 40
Cabinets

PMK ARCA 40

8120842

PoleMounting kit, for pole ⌀100-300mm
MPP ARCA 3040
Cabinets

MPP ARCA 3040

8120931

Mounting plate perforated (350x250x2 mm - 26x11 mm)
MPMP ARCA 4030
Cabinets

MPMP ARCA 4030

8120922

Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
MPS ARCA 4030
Cabinets

MPS ARCA 4030

8120733

Mounting plate (350x250x2 mm)
MPX ARCA 4030
Cabinets

MPX ARCA 4030

8120743

Mounting plate (350x250 mm)

ARCA 304015W No MP

Fibox
8120142N_ARCA_304015W_No_MP 360_ANIMA_BIG

Sample image

Order symbol : ARCA 304015W No MP

Product nr : 8120142N

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the short side

EAN : 6418074094209

El. number :

  • Finland : 3424954
  • Denmark : 8212054053

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

Dimensions : Height Width Depth
mm : 300 400 150
inch : 11.81 15.75 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
DRS ARCA 304015 DIN rail frame set
(385 x 285 x 35)
DSP ARCA HRS Door stopper ARCA, horizontal, right, small
(15 x 104 x 16)
DSP ARCA HLS Door stopper ARCA, horizontal, left, small
(15 x 104 x 16)
IDS ARCA 3040 Inner door set
RCS ARCA 3040 Rain canopy set for size 3040
(30 x 400 x 20)
PMK ARCA 40 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
MPP ARCA 3040 Mounting plate perforated (350x250x2 mm - 26x11 mm)
(250 x 350 x 2)
MPMP ARCA 4030 Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
(350 x 250 x 1.5)
MPS ARCA 4030 Mounting plate (350x250x2 mm)
(350 x 250 x 2)
MPX ARCA 4030 Mounting plate (350x250 mm)
(350 x 250 x 5)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...