Home / Producten / UL PC 5628
UL SOLID image

UL SOLID

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate with either screw or hinge covers.
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL PC 5628 13 T

UL PC 5628 13 T

5320064

Afmetingen - 560 x 280 x 130

UL PC 5628 13 G

UL PC 5628 13 G

5320364

Afmetingen - 560 x 280 x 130

UL PC 5628 Accessoires