Home / Producten / UL PC D
UL PICCOLO image

UL PICCOLO

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL PC D 65 G
Behuizingen

UL PC D 65 G

8714307

Afmetingen - 170 x 80 x 65

UL PC D 85 T

UL PC D 85 T

8714008

Afmetingen - 170 x 80 x 85

UL PC D 85 G

UL PC D 85 G

8714308

Afmetingen - 170 x 80 x 85

UL PC D 65 T

UL PC D 65 T

8714007

Afmetingen - 170 x 80 x 65

UL PC D Accessoires