Home / Producten / UL PC C
UL PICCOLO image

UL PICCOLO

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL PC C 65 G

UL PC C 65 G

8714305

Afmetingen - 140 x 80 x 65

UL PC C 85 G

UL PC C 85 G

8714306

Afmetingen - 140 x 80 x 85

UL PC C 65 T

UL PC C 65 T

8714005

Afmetingen - 140 x 80 x 65

UL PC C 85 T

UL PC C 85 T

8714006

Afmetingen - 140 x 80 x 85

UL PC C Accessoires