Home / Producten / ARCA JIC
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters

ARCA Accessoires