Description : IPW Inspection Protection window,
Remarks : 342x295x88 mm, DB3 lock, Transparent cover
Package : 1
Unit : Piece
EAN : 6418074088741
Electric No. Denmark : 8212096833
ETIM : EC002527
Ingress Protection : IP66 | IK09
Height (mm) : 342
Width (mm) : 295
Depth (mm) : 88
Height (inch) : 13.46
Width (inch) : 11.61
Depth (inch) : 3.46
Material : Polycarbonate
Temperature °C : -40 … 80 °C
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : NEMA 4, 4X, 12 and 13
CAD Drawings
- arca1210ipw_asm.dwg
- arca1210ipw_asm.dxf
- arca1210ipw_asm.stp
- arca1210ipw_asm.x_t
- arca1210ipw_asm.zip
Please note, that we need you permission in order for you to view the CAD files.
AR IPW 1210 BT
Sample image
Order symbol : AR IPW 1210 BT
Product nr : 8561824
Description : IPW Inspection Protection window,
Remarks : 342x295x88 mm, DB3 lock, Transparent cover
EAN : 6418074088741
El. number :
- Denmark : 8212096833
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 342 | 295 | 88 |
| inch : | 13.46 | 11.61 | 3.46 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 °C |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | NEMA 4, 4X, 12 and 13 |
| Certificates : | |
|---|---|
| ARCA_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...