Description : IPW Inspection Protection window,
Remarks : 452x400x88 mm, DB3 lock, Transparent cover
Package : 1
Unit : Piece
EAN : 6418074088031
ETIM : EC002527
Ingress Protection : IP66 | IK09
Height (mm) : 452
Width (mm) : 400
Depth (mm) : 88
Height (inch) : 17.8
Width (inch) : 15.75
Depth (inch) : 3.46
Material : Polycarbonate
Temperature °C : -40 … 80 °C
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : NEMA 4, 4X, 12 and 13
CAD Drawings
- arca1614ipw_asm.dwg
- arca1614ipw_asm.dxf
- arca1614ipw_asm.stp
- arca1614ipw_asm.x_t
- arca1614ipw_asm.zip
Please note, that we need you permission in order for you to view the CAD files.
AR IPW 1614 BT
Sample image
Order symbol : AR IPW 1614 BT
Product nr : 8561804
Description : IPW Inspection Protection window,
Remarks : 452x400x88 mm, DB3 lock, Transparent cover
EAN : 6418074088031
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 452 | 400 | 88 |
| inch : | 17.8 | 15.75 | 3.46 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 °C |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | NEMA 4, 4X, 12 and 13 |
| Certificates : | |
|---|---|
| ARCA_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...