Description : PW Inspection Protection window,
Remarks : 291x244x88 mm, DB3 lock, Transparent cover
Package : 4
Unit : Piece
EAN : 6418074320469
SSTL number : 3424740
Electric No. Sweden : 2507623
ETIM : EC002527
Ingress Protection : IP66 | IK09
Height (mm) : 291
Width (mm) : 244
Depth (mm) : 88
Height (inch) : 11.46
Width (inch) : 9.61
Depth (inch) : 3.46
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : 4, 4X, 12 and 13
CAD Drawings
- 4901884_FIBOX_PW_292409_T.step
- 4901884_FIBOX_PW_292409_T DIM.dwg
Please note, that we need you permission in order for you to view the CAD files.
PW 292409 T
Sample image
Order symbol : PW 292409 T
Product nr : 4901884
Description : PW Inspection Protection window,
Remarks : 291x244x88 mm, DB3 lock, Transparent cover
EAN : 6418074320469
El. number :
- Finland : 3424740
- Sweden : 2507623
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 291 | 244 | 88 |
| inch : | 11.46 | 9.61 | 3.46 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 4, 4X, 12 and 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...