UL PICCOLO / UL PC D / UL PC D 65 T
UL PC D 65 T 8714007
Dimensions 170 x 80 x 65
Dimensions 6.69 x 3.15 x 2.56
- IP66; IP67; IK08
Technical data
Product nr : 8714007
Description : UL Enclosure, PC
Remarks : Transparent cover
Package : 8
Unit : Piece
EAN : 6418074038883
Electric No. Denmark : 8212031102
ETIM : EC000261
Height (mm) : 170
Width (mm) : 80
Depth (mm) : 65
Height (inch) : 6.69
Width (inch) : 3.15
Depth (inch) : 2.56
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4X, 6, 12 or 13
UL PICCOLO / UL PC D / UL PC D 65 T
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL PC D 65 T
Sample image
Order symbol : UL PC D 65 T
Product nr : 8714007
Description : UL Enclosure, PC
Remarks : Transparent cover
EAN : 6418074038883
El. number :
- Denmark : 8212031102
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 170 | 80 | 65 |
| inch : | 6.69 | 3.15 | 2.56 |
| Materials : |
|---|
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | Type 1, 4X, 6, 12 or 13 |
| Certificates : | |
|---|---|
| PICCOLO_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )