Description : UL Enclosure, PC
Remarks : Smoked transparent cover
Package : 8
Unit : Piece
EAN : 6418074057754
Electric No. Denmark : 8212030802
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 100
Width (mm) : 100
Depth (mm) : 35
Height (inch) : 3.94
Width (inch) : 3.94
Depth (inch) : 1.38
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4, 4X, 6
CAD Drawings
- MNX95LB.dwg
- MNX95LB.dxf
- FIBOX_MNX95LB.x_t
- FIBOX_MNX95LB.zip
- Mii951c.dwg
- Mii951c.dxf
- FIBOX_MNX9510C.x_t
- FIBOX_MNX9510C.zip
- 6412931_FIBOX_MNX_PC_95_35_LT.step
Please note, that we need you permission in order for you to view the CAD files.
UL PC 95/35 LT
Sample image
Order symbol : UL PC 95/35 LT
Product nr : 6412931
Description : UL Enclosure, PC
Remarks : Smoked transparent cover
EAN : 6418074057754
El. number :
- Denmark : 8212030802
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 100 | 100 | 35 |
| inch : | 3.94 | 3.94 | 1.38 |
| Materials : |
|---|
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | Type 1, 4, 4X, 6 |
| Certificates : | |
|---|---|
| MNX_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...