Description : UL Enclosure, PC
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074054371
Electric No. Denmark : 8212032114
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07 | IK08
Height (mm) : 150
Width (mm) : 200
Depth (mm) : 80
Height (inch) : 5.91
Width (inch) : 7.87
Depth (inch) : 3.15
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4, 4X, 12 or 13
CAD Drawings
- 152006b.dwg
- 152002c.dwg
- 152006b.dxf
- 152002c.dxf
- FIBOX_EU152006B.step
- FIBOX_EU152002C.step
- FIBOX_EU152006B.x_t
- FIBOX_EU152002C.x_t
- FIBOX_EU152006B.zip
- FIBOX_EU152002C.zip
Please note, that we need you permission in order for you to view the CAD files.
UL PC 152008
Sample image
Order symbol : UL PC 152008
Product nr : 7042820
Description : UL Enclosure, PC
Remarks : Grey cover
EAN : 6418074054371
El. number :
- Denmark : 8212032114
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 150 | 200 | 80 |
| inch : | 5.91 | 7.87 | 3.15 |
| Materials : |
|---|
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | Type 1, 4, 4X, 12 or 13 |
| Certificates : | |
|---|---|
| Euronord_CAB_ALU_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...