Description : UL Cabinet, PC
Remarks : Latches on the short side, smooth
Package : 1
Unit : Piece
EAN : 6418074053992
Electric No. Denmark : 8212034028
ETIM : EC000261
Ingress Protection : IP65 | IK08
Height (mm) : 200
Width (mm) : 300
Depth (mm) : 180
Height (inch) : 7.87
Width (inch) : 11.81
Depth (inch) : 7.09
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
CAD Drawings
- Fibox_CAB_23B.step
- Fibox_CAB_23C.step
- Fibox_CAB_23B.x_t
- Fibox_CAB_23C.x_t
- Fibox_CAB_23B.zip
- Fibox_CAB_23C.zip
Please note, that we need you permission in order for you to view the CAD files.
UL CAB PC 203018 T
Sample image
Order symbol : UL CAB PC 203018 T
Product nr : 8143031
Description : UL Cabinet, PC
Remarks : Latches on the short side, smooth
EAN : 6418074053992
El. number :
- Denmark : 8212034028
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 200 | 300 | 180 |
| inch : | 7.87 | 11.81 | 7.09 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Euronord_CAB_ALU_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...