Description : Hinge set (2 pcs)
Package : 24
Unit : Piece
EAN : 6418074061911
SSTL number : 3435992
Electric No. Denmark : 8212054765
Electric No. Sweden : 2508269
ETIM : EC002620
Height (mm) : 50
Width (mm) : 10
Depth (mm) : 1
Height (inch) : 1.97
Width (inch) : 0.39
Depth (inch) : 0.04
Material : Plastic
CAD Drawings
TH T
Sample image
Order symbol : TH T
Product nr : 5510021
Description : Hinge set (2 pcs)
EAN : 6418074061911
El. number :
- Finland : 3435992
- Denmark : 8212054765
- Sweden : 2508269
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 50 | 10 | 1 |
| inch : | 1.97 | 0.39 | 0.04 |
| Materials : | |
|---|---|
| Material : | Plastic |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...