Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 1919 / 2539535
PC 1919 13 T-2FSH main image
PC 1919 13 T-2FSH main image
PC 1919 13 T-2FSH main image
PC 1919 13 T-2FSH thumb 1
PC 1919 13 T-2FSH thumb 2
PC 1919 13 T-2FSH thumb 3

PC 1919 13 T-2FSH

2539535

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 130

Download product card

Description : Enclosure, PC

Remarks : Transparent hinged cover

Package : 4

Unit : Piece

EAN : 6418074052827

SSTL number : 3435746

Electric No. Denmark : 8212051519

Electric No. Sweden : 2539535

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 190

Width (mm) : 190

Depth (mm) : 130

Height (inch) : 7.48

Width (inch) : 7.48

Depth (inch) : 5.12

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 4.411419939

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

PC_ABS1919.gif Download
PC_ABS1919i.gif Download
DSS_FI_41597_A1.pdf Download
MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

  • 2539535_FIBOX_Solid_PC1919_13T_2FSH.step

Please note, that we need you permission in order for you to view the CAD files.

PC 1919 13 T-2FSH 2539535 Accessories

EKHVT
Enclosures

EKHVT

3770548

Mounting plate, for enclosures:
EKV 12
Enclosures

EKV 12

3770647

DIN-35 Mounting rail, for enclosures:
MPI EKH 1919
Enclosures

MPI EKH 1919

3770100

Multiperforated plastic mounting plate

PC 1919 13 T-2FSH

Fibox
2539535_PC_1919_13_T-2FSH_ENCL_3_72dpi

Sample image

Order symbol : PC 1919 13 T-2FSH

Product nr : 2539535

Description : Enclosure, PC

Remarks : Transparent hinged cover

EAN : 6418074052827

El. number :

  • Finland : 3435746
  • Denmark : 8212051519
  • Sweden : 2539535

Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

PC_ABS1919
Dimensions : Height Width Depth
mm : 190 190 130
inch : 7.48 7.48 5.12
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKHVT Mounting plate, for enclosures:
(158 x 158 x 1.5)
EKV 12 DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7)
MPI EKH 1919 Multiperforated plastic mounting plate
(167 x 167 x 4)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
DSS_FI_41597_A1

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...