Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 1919
Solid image

Solid

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions of SOLID PC/ABS range from 190*190*130 mm to 760*560*250 mm.

PC: IP 66/67; IK 08
ABS: IP 66/67; IK 08

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
PC 1919 13 G
Enclosures

PC 1919 13 G

5330359

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 130

PC 1919 18 G
Enclosures

PC 1919 18 G

5330369

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 180

PC 1919 13 G-2FSH
Enclosures

PC 1919 13 G-2FSH

2539505

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 130

PC 1919 18 G-2FSH
Enclosures

PC 1919 18 G-2FSH

2539507

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 180

PC 1919 13 T
Enclosures

PC 1919 13 T

5330059

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 130

PC 1919 18 T
Enclosures

PC 1919 18 T

5330069

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 180

PC 1919 13 T-2FSH
Enclosures

PC 1919 13 T-2FSH

2539535

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 130

PC 1919 18 T-2FSH
Enclosures

PC 1919 18 T-2FSH

2539537

Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 180

ABS 1919 13 G
Enclosures

ABS 1919 13 G

5880359

Enclosure, ABS
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 190 x 190 x 130

PC 1919
Enclosures

PC 1919

6530800

Base, PC

Dimensions - 190 x 190 x 100

SOLID 1919 Accessories

EKHVT
Enclosures

EKHVT

3770548

Mounting plate, for enclosures:
EKV 12
Enclosures

EKV 12

3770647

DIN-35 Mounting rail, for enclosures:
MPI EKH 1919
Enclosures

MPI EKH 1919

3770100

Multiperforated plastic mounting plate

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...