Description : Enclosure, PC
Remarks : Smoked transparent cover
Package : 1
Unit : Piece
EAN : 6418074024626
SSTL number : 3421934
Electric No. Denmark : 8212050743
Electric No. Sweden : 2539210
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 600
Width (mm) : 300
Depth (mm) : 170
Height (inch) : 23.62
Width (inch) : 11.81
Depth (inch) : 6.69
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 20.774
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- EKI6304C.dwg
- EKI6304C.dxf
- FIBOX_CAB_63B.dwg
- FIBOX_CAB_63B.dxf
- Fibox_CAB_63B.step
- Fibox_Quick_63C.step
- Fibox_CAB_63B.x_t
- Fibox_Quick_63C.x_t
- Fibox_CAB_63B.zip
- Fibox_Quick_63C.zip
- 8113068.step
Please note, that we need you permission in order for you to view the CAD files.
CAB PCQ 603017 T
Sample image
Order symbol : CAB PCQ 603017 T
Product nr : 8113068
Description : Enclosure, PC
Remarks : Smoked transparent cover
EAN : 6418074024626
El. number :
- Finland : 3421934
- Denmark : 8212050743
- Sweden : 2539210
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 600 | 300 | 170 |
| inch : | 23.62 | 11.81 | 6.69 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKIV 33 |
Mounting plate, for enclosures:
(270 x 270 x 1.5) |
| PAT 12040 |
Hinge set
(45 x 35 x 25) |
| MB 12225 AL |
Swing door set
(20 x 20 x 80) |
| EKIV 27 |
DIN-35 Mounting rail, for enclosures:
(266 x 35 x 1.5) |
| EKIV 63 |
Mounting plate, for enclosures:
(570 x 270 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40848 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...