Quick
QUICK wall mounting enclosures are manufactured of high impact resistance polycarbonate or ABS withstanding harsh industrial and outdoor environments. These enclosures are equipped with quick screw covers. Transparent cover options allow easy viewing of installed equipment and indicators.
Dimensions range from 300*200*170 mm to 600*400*270 mm.
PC: IP 66/67; IK 08
ABS: IP 66/67; IK 08
Application areas
Product material
IP Rating
IK Rating
Dimension filter
Width (mm)
Depth (mm)
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...