Description : DIN-35 Mounting rail, for enclosures:
Remarks : 230x80x65, 230x80x85, 230x140x95, 230x140x125
Package : 4
Unit : Piece
EAN : 6418074033529
SSTL number : 3423917
Electric No. Denmark : 8212002296
Electric No. Sweden : 2536908
ETIM : EC000213
Height (mm) : 35
Width (mm) : 200
Depth (mm) : 1.5
Height (inch) : 1.38
Width (inch) : 7.87
Depth (inch) : 0.06
Material : Galvanized steel
CAD Drawings
- 8524033_FIBOX_PICCOLO_FM_3_DIN_35_RAIL.step
FM-3
Sample image
Order symbol : FM-3
Product nr : 8524033
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 230x80x65, 230x80x85, 230x140x95, 230x140x125
EAN : 6418074033529
El. number :
- Finland : 3423917
- Denmark : 8212002296
- Sweden : 2536908
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 35 | 200 | 1.5 |
| inch : | 1.38 | 7.87 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...