Description : Enclosure, ABS
Remarks : Transparent cover
Package : 8
Unit : Piece
EAN : 6418074001986
SSTL number : 3423551
Electric No. Denmark : 8212001815
Electric No. Sweden : 2536732
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 110
Width (mm) : 80
Depth (mm) : 65
Height (inch) : 4.33
Width (inch) : 3.15
Depth (inch) : 2.56
Material : ABS
Base colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
CAD Drawings
- PICB45B.dwg
- PICB20C.dwg
- PICB45B.dxf
- PICB20C.dxf
- Fibox_Piccolo_B45B.x_t
- Fibox_Piccolo_B20C.x_t
- Fibox_Piccolo_B45B.zip
- Fibox_Piccolo_B20C.zip
- 8784003_FIBOX_Piccolo_ABS_B65T.step
ABS B 65 T
Sample image
Order symbol : ABS B 65 T
Product nr : 8784003
Description : Enclosure, ABS
Remarks : Transparent cover
EAN : 6418074001986
El. number :
- Finland : 3423551
- Denmark : 8212001815
- Sweden : 2536732
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 110 | 80 | 65 |
| inch : | 4.33 | 3.15 | 2.56 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| B-MP |
Mounting plate, for enclosures:
(80 x 54 x 1.5) |
| B-3 |
DIN-35 Mounting rail, for enclosures:
(80 x 35 x 7) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| SGSFIMKO_PICC_pc | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...