NEO PC 322215 T
4811000
Best features of screw cover and cabinet solutions combined into one. Modern outlook
UL Code : -
Dimensions - 320 x 220 x 150
Description : Hinged polycarbonate enclosure with transparent cover
Remarks : -
Package : 1
Unit : Piece
EAN : 6418074311382
SSTL number : 3424412
Electric No. Denmark : 8212098051
Electric No. Sweden : 2506218
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK09
Height (mm) : 320
Width (mm) : 220
Depth (mm) : 150
Height (inch) : 12.6
Width (inch) : 8.66
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 11.01022
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 4811000_FIBOX_NEO_PC_322215T.step
Please note, that we need you permission in order for you to view the CAD files.
NEO PC 322215 T 4811000 Accessories
NEO PC 322215 T
Sample image
Order symbol : NEO PC 322215 T
Product nr : 4811000
UL Code : -
Description : Hinged polycarbonate enclosure with transparent cover
Remarks : -
EAN : 6418074311382
El. number :
- Finland : 3424412
- Denmark : 8212098051
- Sweden : 2506218
Including : Polycarbonate base and cover, mounting screws for mountingplate/DIN rail.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 320 | 220 | 150 |
| inch : | 12.6 | 8.66 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| NEO MPI 3222 |
Multiperforated plastic mounting plate
(275 x 165 x 3) |
| NEO MPS 3222 |
Metal mounting plate
(275 x 165 x 1.5) |
| PMK NEO 20 |
Polemounting kit
(300 x 200 x 30) |
| WMK NEO plastic |
Wall mounting kit plastic
(80 x 70 x 40) |
| DRS NEO 322215 |
DIN rail frame set
(279 x 179 x 106) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40693 A1.pdf | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...