NEO MPS 3222
4850060
Best features of screw cover and cabinet solutions combined into one. Modern outlook.
Dimensions - 275 x 165 x 1.5
Description : Metal mounting plate
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314765
SSTL number : 3424421
Electric No. Denmark : 8212098129
Electric No. Sweden : 2506225
ETIM : EC000213
Height (mm) : 275
Width (mm) : 165
Depth (mm) : 1.5
Height (inch) : 10.83
Width (inch) : 6.5
Depth (inch) : 0.06
Material : Galvanized steel
Halogen free (DIN/VDE 0472, Part 815) : Yes
CAD Drawings
- 4850060_NEO MPS 3222.dwg
- 4850060_NEO MPS 3222.step
Please note, that we need you permission in order for you to view the CAD files.
NEO MPS 3222
Sample image
Order symbol : NEO MPS 3222
Product nr : 4850060
Description : Metal mounting plate
Remarks : -
EAN : 6418074314765
El. number :
- Finland : 3424421
- Denmark : 8212098129
- Sweden : 2506225
Including : Metal mountingplate
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 275 | 165 | 1.5 |
| inch : | 10.83 | 6.5 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...