Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / MNX 95L / ABS 95/35 LT
default product image showing fibox logo

ABS 95/35 LT

6082931

MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.

Dimensions - 100 x 100 x 35

Download product card

Description : Enclosure, ABS

Remarks : Low base, smoked transparent cover

Package : 8

Unit : Piece

EAN : 6418074054739

SSTL number : 3421384

Electric No. Denmark : 8212023961

Electric No. Sweden : 6082931

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07

Height (mm) : 100

Width (mm) : 100

Depth (mm) : 35

Material : ABS

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Standards : EN 62208:2011. IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

15589.gif Download
15589i.gif Download
Certificate FI 41115.pdf Download
MD_FIBOX_MNX_ABS.pdf Download

CAD Drawings

  • MNX95LB.dwg
  • MNX95LB.dxf
  • FIBOX_MNX95LB.x_t
  • FIBOX_MNX95LB.zip
  • Mii951c.dwg
  • Mii951c.dxf
  • FIBOX_MNX9510C.x_t
  • FIBOX_MNX9510C.zip

ABS 95/35 LT 6082931 Accessories

B-3
Enclosures

B-3

8524030

DIN-35 Mounting rail, for enclosures:
FP 22046
Enclosures

FP 22046

8522346

Wall fastening lug (4 pcs)
MIV 95
Enclosures

MIV 95

5514583

Mounting plate (Galvanized steel), for enclosures:

ABS 95/35 LT

Fibox

Sample image

Order symbol : ABS 95/35 LT

Product nr : 6082931

Description : Enclosure, ABS

Remarks : Low base, smoked transparent cover

EAN : 6418074054739

El. number :

  • Finland : 3421384
  • Denmark : 8212023961
  • Sweden : 6082931

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

15589
Dimensions : Height Width Depth
mm : 100 100 35
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 80
Temperature °C (continuous) : -40 … 60
Temperature °F (short term) : -40 … 175
Temperature °F (continuous) : -40 … 140
Accessories :
B-3 DIN-35 Mounting rail, for enclosures:
(80 x 35 x 7)
FP 22046 Wall fastening lug (4 pcs)
(35 x 16 x 10)
MIV 95 Mounting plate (Galvanized steel), for enclosures:
(66 x 80 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 41115

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...