ABS 200/100 XHG
6083326
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.
Dimensions - 255 x 180 x 100
Description : Enclosure, ABS
Remarks : Extra high base, grey cover
Package : 4
Unit : Piece
EAN : 6418074021717
SSTL number : 3421741
Electric No. Denmark : 8212023806
Electric No. Sweden : 6083326
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07
Height (mm) : 255
Width (mm) : 180
Depth (mm) : 100
Height (inch) : 10.04
Width (inch) : 7.09
Depth (inch) : 3.94
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN 62208:2011. IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
CAD Drawings
- MII200XB.dwg
- MII200XB.dxf
- FIBOX_MNX200XHB.x_t
- FIBOX_MNX200XHB.zip
- MII2002C.dwg
- MII2002C.dxf
- FIBOX_MNX20025C.x_t
- FIBOX_MNX20025C.zip
ABS 200/100 XHG
Sample image
Order symbol : ABS 200/100 XHG
Product nr : 6083326
Description : Enclosure, ABS
Remarks : Extra high base, grey cover
EAN : 6418074021717
El. number :
- Finland : 3421741
- Denmark : 8212023806
- Sweden : 6083326
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 255 | 180 | 100 |
| inch : | 10.04 | 7.09 | 3.94 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| MIV 200 |
Mounting plate (Galvanized steel), for enclosures:
(223 x 148 x 1.5) |
| MIV 15 |
DIN-35 Mounting rail, for enclosures:
(150 x 35 x 7) |
| FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
| MIV 20 |
DIN-35 Mounting rail, for enclosures:
(225 x 35 x 7) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| Certificate FI 41115 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...