Description : Cable gland (IP 68 - 5 bar), M20x1,5
Remarks : for cable 8-13 mm
Package : 100
Unit : Piece
EAN : 6418074054869
SSTL number : 1721160
Electric No. Denmark : 8213003427
Electric No. Sweden : 1458598
ETIM : EC000441
Ingress Protection : IP68
Height (mm) : 36
Width (mm) : 28
Depth (mm) : 28
Height (inch) : 1.42
Width (inch) : 1.1
Depth (inch) : 1.1
Material : Polyamide
Temperature °C : -20 … 100
Temperature °F : -2 … 212
Ingress Protection (EN 60529): IP68
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
CAD Drawings
GPA M20
Sample image
Order symbol : GPA M20
Product nr : 7016402
Description : Cable gland (IP 68 - 5 bar), M20x1,5
Remarks : for cable 8-13 mm
EAN : 6418074054869
El. number :
- Finland : 1721160
- Denmark : 8213003427
- Sweden : 1458598
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 36 | 28 | 28 |
| inch : | 1.42 | 1.1 | 1.1 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -20 … 100 |
| Temperature °F (continuous) : | -2 … 212 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP68; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...