PCQ3 122410
7035781
EURONORD 3 range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD 3 enclosures are available in polycarbonate and ABS.
Dimensions - 120 x 240 x 100
Description : Enclosure, PC
Remarks : Grey cover (quick-locking)
Package : 4
Unit : Piece
EAN : 6418074099075
SSTL number : 3424188
Electric No. Denmark : 8212051933
Electric No. Sweden : 2508208
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07 | IK08
Height (mm) : 120
Width (mm) : 240
Depth (mm) : 100
Height (inch) : 4.72
Width (inch) : 9.45
Depth (inch) : 3.94
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 3.33606
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 122408B.dwg
- 122408B.dxf
- FIBOX_EU122408B.step
- FIBOX_EU122408B.x_t
- FIBOX_EU122408B.zip
- FIBOX_EU3_122402C.dwg
- FIBOX_EU3_122402C.dxf
- FIBOX_EU3_122402C.step
- FIBOX_EU3_122402C.x_t
Please note, that we need you permission in order for you to view the CAD files.
PCQ3 122410 7035781 Accessories
PCQ3 122410
Sample image
Order symbol : PCQ3 122410
Product nr : 7035781
Description : Enclosure, PC
Remarks : Grey cover (quick-locking)
EAN : 6418074099075
El. number :
- Finland : 3424188
- Denmark : 8212051933
- Sweden : 2508208
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and quick-locking cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 120 | 240 | 100 |
| inch : | 4.72 | 9.45 | 3.94 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| TRH 1212 |
DIN-35 Mounting rail, for enclosures:
(110 x 35 x 7) |
| TRH 24 |
DIN-35 Mounting rail, for enclosures:
(226 x 35 x 7) |
| TRM 0812 |
DIN-15 Mounting rail, for enclosures:
(106 x 15 x 5) |
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| TM 1224 |
Mounting plate, for enclosures:
(111 x 216 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...