Euronord P / P 1656 / P 165609 enclosure
P 165609 enclosure 7094340
Dimensions 160 x 560 x 90
Dimensions 6.3 x 22.05 x 3.54
- IP66; IK10
Technical data
Product nr : 7094340
EAN : 6418074305220
SSTL number : 3425123
ETIM : EC000261
Height (mm) : 160
Width (mm) : 560
Depth (mm) : 90
Height (inch) : 6.3
Width (inch) : 22.05
Depth (inch) : 3.54
Material : Polyester
Base colour : RAL_7036
Cover colour : RAL 7036
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -4…203°F
Standards EN/IEC 60670
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Flammability Rating : UL 94 V0
Euronord P / P 1656 / P 165609 enclosure
P 165609 enclosure
Sample image
Order symbol : P 165609 enclosure
Product nr : 7094340
EAN : 6418074305220
El. number :
- Finland : 3425123
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 160 | 560 | 90 |
| inch : | 6.3 | 22.05 | 3.54 |
| Materials : | |
|---|---|
| Material : | Polyester |
| Base colour : | RAL_7036 |
| Cover colour : | RAL 7036 |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -20 ... 95 |
| Temperature °F (continuous) : | -4…203°F |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )