Euronord P / P 0823 / P 082306 enclosure
P 082306 enclosure 7094200
Dimensions 75 x 230 x 55
Dimensions 2.95 x 9.06 x 2.17
- IP66; IK10
Technical data
Product nr : 7094200
EAN : 6418074305213
SSTL number : 3425122
ETIM : EC000261
Height (mm) : 75
Width (mm) : 230
Depth (mm) : 55
Height (inch) : 2.95
Width (inch) : 9.06
Depth (inch) : 2.17
Material : Polyester
Base colour : RAL_7036
Cover colour : RAL 7036
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -4…203°F
Standards EN/IEC 60670
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Flammability Rating : UL 94 V0
Euronord P / P 0823 / P 082306 enclosure
P 082306 enclosure
Sample image
Order symbol : P 082306 enclosure
Product nr : 7094200
EAN : 6418074305213
El. number :
- Finland : 3425122
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 75 | 230 | 55 |
| inch : | 2.95 | 9.06 | 2.17 |
| Materials : | |
|---|---|
| Material : | Polyester |
| Base colour : | RAL_7036 |
| Cover colour : | RAL 7036 |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -20 ... 95 |
| Temperature °F (continuous) : | -4…203°F |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )