Description : Hinged cover, PC
Remarks : Grey
Package : 2
Unit : Piece
EAN : 6418074010384
SSTL number : 3422731
Electric No. Denmark : 8212012969
Electric No. Sweden : 2538226
ETIM : EC002620
Ingress Protection : IP65
Height (mm) : 560
Width (mm) : 380
Depth (mm) : 30
Height (inch) : 22.05
Width (inch) : 14.96
Depth (inch) : 1.18
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 6.904299939
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 3530320_FIBOX_EKU30G_3FSH.step
Please note, that we need you permission in order for you to view the CAD files.
EKU 30-G-3FSH
Sample image
Order symbol : EKU 30-G-3FSH
Product nr : 3530320
Description : Hinged cover, PC
Remarks : Grey
EAN : 6418074010384
El. number :
- Finland : 3422731
- Denmark : 8212012969
- Sweden : 2538226
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 560 | 380 | 30 |
| inch : | 22.05 | 14.96 | 1.18 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...