Description : Base, PC
Remarks : Openings; 6x size 2 flange
Package : 2
Unit : Piece
EAN : 6418074000132
SSTL number : 3420130
Electric No. Denmark : 8212006616
Electric No. Sweden : 2537824
ETIM : EC002620
Height (mm) : 560
Width (mm) : 380
Depth (mm) : 150
Height (inch) : 22.05
Width (inch) : 14.96
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 16.58865
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 3530317_Fibox_EKUH_560x380x150_B.dwg
- 3530317_Fibox_EKUH_560x380x150_B.step
- 3530317_Fibox_EKUH_560x380x150_B.dxf
Please note, that we need you permission in order for you to view the CAD files.
EKUH
Sample image
Order symbol : EKUH
Product nr : 3530317
Description : Base, PC
Remarks : Openings; 6x size 2 flange
EAN : 6418074000132
El. number :
- Finland : 3420130
- Denmark : 8212006616
- Sweden : 2537824
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 560 | 380 | 150 |
| inch : | 22.05 | 14.96 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKUVT |
Mounting plate, for enclosures:
(518 x 338 x 1.5) |
| EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7) |
| EKUZR |
Extension frame, for enclosures:
(560 x 380 x 50) |
| DRS EKU 5638 4x19M |
DIN rail set
(536 x 359 x 134) |
| Ratings : | |
|---|---|
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...